Programmed
UR10 7th Axis - 2m Range -Jordan
Programmed
UR10 7th Axis - 2m Range -Jordan
$5,679.25 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-163026 v4 |
Weight | 80.1 kg |
Dimensions (L x W x H) | 2475 x 452 x 670 mm |
Unit price | $5,679.25 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 8:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-163026 v4 |
Weight | 80.1 kg |
Dimensions (L x W x H) | 2475 x 452 x 670 mm |
Unit price | $5,679.25 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 8:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback