UR Robot Part Bagger System W/Graco G-Flex Feeder

UR Robot Part Bagger System W/Graco G-Flex Feeder
$5,727.17 USD
System is designed to pick and place parts into an automated pouch machine. Using a Graco G-flex system, UR5e robot, electric gripper and vision guidance. cell can be wheeled in the area where the robot will be performing its process, lock the casters and connect the robot to the pouch machine with a 12pin quick disconnect for I/O interface.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-182522 v34.17 |
Weight | 107.2 kg |
Dimensions (L x W x H) | 1517 x 985 x 921 mm |
Unit price | $5,727.17 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 12:15 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-182522 v34.17 |
Weight | 107.2 kg |
Dimensions (L x W x H) | 1517 x 985 x 921 mm |
Unit price | $5,727.17 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 12:15 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback