Community Designs

Universal Robots Stand for UR3 (450mm height)
Fixed stand Universal Robots for UR3. Base height is 450mm. Robot arm stand is mounted on 4 floor anchor. Vention is a certified partner of Universal Robots
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-3078 v3.2 |
| Weight | 9.08 kg |
| Dimensions (L x W x H) | 315 x 225 x 482 mm |
| Application | Manufacturing |
| Assembly Time | 01:44 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | 4 | |
![]() | 16 | |
![]() | 1 | |
![]() | Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm | 4 |
![]() | 58 | |
![]() | 58 |






