Universal Collaborative or Scara , Right Side Conveyance Pick and Place Robot System

Universal Collaborative or Scara , Right Side Conveyance Pick and Place Robot System

By: User badge
$25,584.52 USD
Universal Collaborative or Scara Robot Cart with Infeed / Outfeed Conveyors. Operators Place blank parts on infeed conveyor, robot loads/unloads machine then places finished parts on outfeed conveyor. Good for Packaging, Assembly, Machine Tending. Right side infeed/outfeed

1 comments
+$1.00
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-129395 v5.22.1
Weight 263.9 kg
Dimensions (L x W x H) 1015 x 1609 x 2229 mm
Unit price $25,584.52 USD
Use case Assembly
Application Pick & Place
Assembly time 21:27

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-129395 v5.22.1
Weight 263.9 kg
Dimensions (L x W x H) 1015 x 1609 x 2229 mm
Unit price $25,584.52 USD
Use case Assembly
Application Pick & Place
Assembly time 21:27

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback