vention-logo-sm
Community Designs
Two Layer CubeRack

Two Layer CubeRack

Community design

Shelf or rack system intended to have drawers that go all the way through which can be loaded on one side by a human and a robot on the other

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-SR-32211
Weight48.48 kg
Dimensions (L x W x H)1215 x 765 x 1260 mm
ApplicationAssembly
Assembly Time00:25

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
18
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
4
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
5
Part 90x90mm (585mm) Aluminum Extrusion image
90x90mm (585mm) Aluminum ExtrusionST-EXT-005-0585 - 585 X 90 X 90 mmShips next day
2

$1,068.46 USD

Similar Parts