Community Designs

Transport Cart
A simple transport cart!
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-89396 v9 |
| Weight | 42.90 kg |
| Dimensions (L x W x H) | 630 x 957 x 766 mm |
| Application | Assembly |
| Assembly Time | 04:13 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day | 4 |
![]() | 4 | |
![]() | 6 | |
![]() | 6 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 20 |
![]() | 4 | |
![]() | Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.5528 m² | 1 |
![]() | Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.5528 m² | 1 |
![]() | Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.5528 m² | 1 |
![]() | 136 | |
![]() | 17 | |
![]() | 120 |




![Part Acrylic Panel, White 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-008-0002/acrylic-panel-white-0-22-5-59mm.png)


