Community Designs

Tooling station
900mm x 540mm table with top mounting plates to securely fasten any piece of equipment. Table top is 1050mm high and 4 leveling feet enabling precise adjustment of each leg.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-JF-788 |
| Weight | 34.09 kg |
| Dimensions (L x W x H) | 912 x 552 x 1036 mm |
| Application | Assembly |
| Assembly Time | 02:27 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 4 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 8 |
![]() | 8 | |
![]() | 2 | |
![]() | 71 | |
![]() | 71 |






