vention-logo-sm
Official Design Library
Timing Belt Conveyor Assembly Loop - 540x450 Gantry

Timing Belt Conveyor Assembly Loop - 540x450 Gantry

Vention official

This Vention timing belt conveyor automates your assembly line with a user-friendly interface and a modular t-slot aluminum extrusion structure. The design features a loop of multiple timing belt conveyors transporting gantries, and it includes the Vention controllers and motors to drive the system.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-TBC-288672
Weight441.87 kg
Dimensions (L x W x H)3552 x 4317 x 937 mm
ApplicationAssembly
Assembly Time50:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Safety Module Muting Kit image
Safety Module Muting KitCE-AP-002-0000__2 - 110 X 110 X 30 mmShips next day
2
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 13 days
1
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
8
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Retro-Reflective Keyence PR-G M18 NPN/PNP Sensor with Reflective Tape (Sn 1100) image4
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips next day
2
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
2
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
16
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
32
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
300
Part Timing Belt Conveyor Corner Guide	 image
Timing Belt Conveyor Corner Guide MO-CV-013-0007 - 277 X 277 X 20 mmShips next day
4
Part Timing Belt Conveyor Guide Bracket image
Timing Belt Conveyor Guide BracketMO-CV-013-0008 - 45 X 28 X 20 mmShips next day
36
Part Timing Belt Conveyor Pallet Guiding Hardware image
Timing Belt Conveyor Pallet Guiding HardwareMO-CV-013-0011 - 215 X 38 X 15 mmShips next day
8
Part Timing Belt Conveyor V2, 855mm Length image
Timing Belt Conveyor V2, 855mm LengthMO-CV-013-0855__2 - 1078 X 67 X 97 mmShips next day
4
Part Timing Belt Conveyor V2, 1530mm Length image
Timing Belt Conveyor V2, 1530mm LengthMO-CV-013-1530__2 - 1753 X 67 X 97 mmShips next day
4
Part Timing Belt Conveyor V2, 2295mm Length image
Timing Belt Conveyor V2, 2295mm LengthMO-CV-013-2295__2 - 2518 X 67 X 97 mmShips next day
4
Part Right Angle Reduction Gearbox, 5:1 image
Right Angle Reduction Gearbox, 5:1MO-PT-001-0003 - 183 X 86 X 136 mmShips next day
8
Part 14mm to Round Extrusion Driveshaft Coupler image
14mm to Round Extrusion Driveshaft CouplerMO-PT-005-0000 - 111 X 40 X 40 mmShips next day
8
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips next day
8
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
40
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
4
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
4
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
18
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
28
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
14
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
4
Part 22.5x22.5mm (1125mm) Aluminum Extrusion image
22.5x22.5mm (1125mm) Aluminum ExtrusionST-EXT-006-1125 - 1125 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (1170mm) Aluminum Extrusion image
22.5x22.5mm (1170mm) Aluminum ExtrusionST-EXT-006-1170 - 1170 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (1530mm) Aluminum Extrusion image
22.5x22.5mm (1530mm) Aluminum ExtrusionST-EXT-006-1530 - 1530 X 22 X 22 mmShips next day
4
Part 20mm OD Round (315mm) Aluminum Extrusion image
20mm OD Round (315mm) Aluminum ExtrusionST-EXT-008-0315 - 315 X 20 X 20 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
16
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
12
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
16
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
172
Part 67.5mm x 67.5mm Aluminum Gusset with Locators image
67.5mm x 67.5mm Aluminum Gusset with LocatorsST-HP-003-0007 - 66 X 66 X 42 mmShips next day
92
Part 45x90mm 45 Degree Inline Connector with Locators image
45x90mm 45 Degree Inline Connector with LocatorsST-HP-003-0010 - 90 X 45 X 51 mmShips next day
8
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
4
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
32
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1566
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
13
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
38
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
51
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
75
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1391
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
3
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
75
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
2
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image24
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
8

$86,342.89 USD

Similar Parts