Community Designs
Thor Dennis

Thor Dennis

Community design

class assignment

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-257106 v2
Weight168.18 kg
Dimensions (L x W x H)1779 x 1470 x 1058 mm
ApplicationOther Equipment
Assembly Time11:42

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Belt Conveyor Mounting Bracket image
Belt Conveyor Mounting BracketMO-CV-008-0001 - 90 X 53 X 44 mmShips next day
4
Part Motor Mount for Dorner 3200 image
Motor Mount for Dorner 3200MO-CV-023-0001 - 273 X 123 X 80 mmShips in 16 days
1
Part Dorner 3200 Belt Conveyor, 305mm x 945mm image
Dorner 3200 Belt Conveyor, 305mm x 945mmMO-CV-024-0945 - 945 X 363 X 96 mmShips in 16 days
1
Part 1/2 HP AC Motor and 8:1 Gearbox, for Dorner 3200 image
1/2 HP AC Motor and 8:1 Gearbox, for Dorner 3200MO-SM-022-0005 - 419 X 215 X 170 mmShips next day
1
Part FANUC CRX-10iA/L Collaborative Robot Arm image
FANUC CRX-10iA/L Collaborative Robot ArmPR-FA-001-0500 - 1168 X 1118 X 610 mmShips in 6 weeks
1
Part Electric collaborative flexible gripper image
Electric collaborative flexible gripperPR-SK-001-0096 - 205 X 122 X 87 mm
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
2
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
7
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
1
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
4
Part 45x45mm (1440mm) Aluminum Extrusion image
45x45mm (1440mm) Aluminum ExtrusionST-EXT-001-1440 - 1440 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
4
Part 22.5x22.5mm (540mm) Aluminum Extrusion image
22.5x22.5mm (540mm) Aluminum ExtrusionST-EXT-006-0540 - 540 X 22 X 22 mmShips next day
2
Part 180x22.5mm (1530mm) Table Top Extrusion image
180x22.5mm (1530mm) Table Top ExtrusionST-EXT-009-1530 - 1530 X 180 X 22 mmShips next day
3
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
6
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
8
Part M8 Countersink Hole for 1/4 inch Panels image
M8 Countersink Hole for 1/4 inch PanelsST-PN-010-0004 - 0 X 0 X 0 mm
16
Part FANUC CRX-10iA Mounting Plate image
FANUC CRX-10iA Mounting PlateST-RB-006-0002 - 225 X 225 X 22 mmObsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9639 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
194
Part T-Bar for Conveyor Mounting Brackets image
T-Bar for Conveyor Mounting BracketsHW-FN-002-0003 - 67 X 14 X 8 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
169
Part M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1035 - 43 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1040 - 48 X 13 X 13 mmShips next day
5
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
9
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9

$70,319.23 USD

Similar Parts