Community Designs

the home robot
it will do anything
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-88705 v1 |
| Weight | 6.81 kg |
| Dimensions (L x W x H) | 2462 x 905 x 94 mm |
| Application | Other Equipment |
| Assembly Time | 00:38 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | Thermoplastic Wire Mesh Panel, 905 x 1197mm, 25mm Grid ST-PN-002-0002 - 1197 X 905 X 6 mm | 1 |
![]() | Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day | 1 |
![]() | 13 | |
![]() | 13 |




