test

Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-237664 v2 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $98.39 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 0:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-237664 v2 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $98.39 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 0:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback