vention-logo-sm
Community Designs
Technik Präsenter

Technik Präsenter

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-421863
Weight19.45 kg
Dimensions (L x W x H)645 x 795 x 2211 mm
ApplicationAssembly
Assembly Time01:39

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part Swivel Stem Caster Wheel with Brake, 50kg Capacity image
Swivel Stem Caster Wheel with Brake, 50kg CapacityMO-WL-005-0001 - 95 X 44 X 123 mmShips next day
4
Part 45x45mm (180mm) Light Aluminum Extrusion image
45x45mm (180mm) Light Aluminum ExtrusionST-EXT-101-0180 - 180 X 45 X 45 mmShips next day
4
Part 45x45mm (405mm) Light Aluminum Extrusion image
45x45mm (405mm) Light Aluminum ExtrusionST-EXT-101-0405 - 405 X 45 X 45 mmShips next day
5
Part 45x45mm (450mm) Light Aluminum Extrusion image
45x45mm (450mm) Light Aluminum ExtrusionST-EXT-101-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
3
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Light Aluminum Extrusion image
45x45mm (720mm) Light Aluminum ExtrusionST-EXT-101-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (1890mm) Light Aluminum Extrusion image
45x45mm (1890mm) Light Aluminum ExtrusionST-EXT-101-1890 - 1890 X 45 X 45 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
23
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
52
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
49
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5

$762.99 USD

Similar Parts