Community Designs

Teach Pendant Stand
Work-top stand for UR Teach Pendant: eSeries.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-36237 |
| Weight | 4.16 kg |
| Dimensions (L x W x H) | 262 x 381 x 381 mm |
| Application | Other Equipment |
| Assembly Time | 00:39 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 2 | |
![]() | 2 | |
![]() | 1 | |
![]() | 1 | |
![]() | UR Teach Pendant Mounting BracketST-RB-002-0002__2 - 34 X 201 X 158 mm | 1 |
![]() | 14 | |
![]() | 3 | |
![]() | 12 |







