Superior Machine Concept

Superior Machine Concept
$7,400.04 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-455628 v460 |
Weight | 91.0 kg |
Dimensions (L x W x H) | 948 x 1260 x 1273 mm |
Unit price | $7,400.04 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 6:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-455628 v460 |
Weight | 91.0 kg |
Dimensions (L x W x H) | 948 x 1260 x 1273 mm |
Unit price | $7,400.04 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 6:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback