Community Designs

Structural parts - Evaluation kit
Vention's evaluation kit is intended to provide a quick, first-hand experience of the quality and ease-of-use of Vention's modular parts. The kit comes with samples of structural parts of each category offered by Vention.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-96641 |
| Weight | 2.30 kg |
| Dimensions (L x W x H) | 664 x 473 x 90 mm |
| Application | Other Equipment |
| Assembly Time | 00:56 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 1 |
![]() | 1 | |
![]() | 1 | |
![]() | 135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm | 1 |
![]() | 26 | |
![]() | 26 |









