Community Designs

Stepcraft M.700 CNC Cart
HD Rolling cart for Stepcraft CNC
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-IC-107530 |
| Weight | 54.67 kg |
| Dimensions (L x W x H) | 1225 x 844 x 1026 mm |
| Application | Material Handling |
| Assembly Time | 05:44 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 1 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 8 |
![]() | 1 | |
![]() | 1 | |
![]() | V1 Extrusion Tap Guide Tool HW-TL-008-0001 - 45 X 45 X 34 mm | 1 |
![]() | 1 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 8 | |
![]() | 4 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 16 |
![]() | 16 | |
![]() | M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm | 28 |
![]() | 4 | |
![]() | 1 | |
![]() | 1 | |
![]() | 202 | |
![]() | 17 | |
![]() | 157 | |
![]() | 30 | |
![]() | 9 | |
![]() | 9 |













![Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image](https://assets.vention.io/parts/images/ST-PN-011-0001/hdpe-panel-black-3-8-9-5mm.png)





