vention-logo-sm
Official Design Library
Standard Safety Wire Mesh Fence - 2.2x0.8m

Standard Safety Wire Mesh Fence - 2.2x0.8m

Vention official

Vention machine guard and safety fence designed with a 2.05x0.7m wire mesh panel and t-slot aluminum extrusions. Ideal for safety fencing or machine guarding applications.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-290858
Weight27.34 kg
Dimensions (L x W x H)180 x 880 x 2210 mm
ApplicationManufacturing
Assembly Time01:01

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part 45x90mm (2205mm) Aluminum Extrusion image
45x90mm (2205mm) Aluminum ExtrusionST-EXT-002-2205 - 2205 X 45 X 90 mmShips next day
2
Part Machine Guarding Panel, 2050 x 700 mm image
Machine Guarding Panel, 2050 x 700 mmST-PN-002-0700 - 2050 X 700 X 19 mmShips in 10 days
1
Part Machine Guarding Floor Anchoring Mount for 45x90mm and 45x45mm Extrusions image4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
21
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
13
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
21
Part Extrusion T-slot Cover, 180mm image
Extrusion T-slot Cover, 180mmST-PN-019-0180 - 180 X 16 X 6 mmShips in 2 days
6

$816.04 USD

Similar Parts
    Standard Safety Wire Mesh Fence - 2.2x0.8m | Vention