Solid Waste3

Solid Waste3
$7,877.84 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-295645 v111 |
Weight | 83.8 kg |
Dimensions (L x W x H) | 1903 x 1265 x 667 mm |
Unit price | $7,877.84 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 6:08 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-295645 v111 |
Weight | 83.8 kg |
Dimensions (L x W x H) | 1903 x 1265 x 667 mm |
Unit price | $7,877.84 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 6:08 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback