Community Designs
Social Distancing Transfer Cart

Social Distancing Transfer Cart

Community design

Safely transfer material between workstations. Clear 1/4'' polycarbonate panels create a barrier, and sliding drawers prevent contact while operators transfer material.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-81136 v4
Weight66.83 kg
Dimensions (L x W x H)597 x 1272 x 1775 mm
ApplicationAssembly
Assembly Time06:12

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
4
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
2
Part GF Nylon Eccentric Roller image
GF Nylon Eccentric RollerMO-LM-001-0027 - 55 X 55 X 52 mmShips next day
4
Part GF Nylon Concentric Roller image
GF Nylon Concentric RollerMO-LM-001-0028 - 52 X 52 X 52 mmShips next day
4
Part 180x135mm Gantry Plate image
180x135mm Gantry PlateMO-LM-001-0029 - 135 X 180 X 12 mmShips next day
2
Part Blickle Swivel Caster Wheel with Brake, 350kg Capacity image
Blickle Swivel Caster Wheel with Brake, 350kg CapacityMO-WL-002-0004 - 190 X 85 X 155 mmShips next day
4
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
4
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
4
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
5
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
5
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
6
Part 45x45mm (1170mm) Aluminum Extrusion image
45x45mm (1170mm) Aluminum ExtrusionST-EXT-001-1170 - 1170 X 45 X 45 mmShips next day
4
Part 45x45mm (1260mm) Aluminum Extrusion image
45x45mm (1260mm) Aluminum ExtrusionST-EXT-001-1260 - 1260 X 45 X 45 mmShips next day
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
6
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
16
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
2
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1323 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2095 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1323 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2095 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2371 m²
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
161
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
153
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
26
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9

$2,635.10 USD

Similar Parts