Community Designs

Social Distancing Portable Barrier with handles
Comes with a pre-cut PolyCarbonate panel including all fasteners required.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-79048 v5 |
| Weight | 27.70 kg |
| Dimensions (L x W x H) | 1699 x 773 x 2040 mm |
| Application | Other Equipment |
| Assembly Time | 01:24 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 4 |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 2 |
![]() | 2 | |
![]() | 2 | |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.1654 m² | 1 |
![]() | 38 | |
![]() | 38 |







![Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-004-0001/polycarbonate-panel-clear-0-22-5-59mm.png)

