Community Designs

Small Slide Rig
Small Camera Slide rig. 56in run length
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-32591 |
| Weight | 10.76 kg |
| Dimensions (L x W x H) | 225 x 1580 x 90 mm |
| Application | Other Equipment |
| Assembly Time | 01:06 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 2 | |
![]() | 2 | |
![]() | 135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm | 1 |
![]() | 21 | |
![]() | 26 | |
![]() | 5 | |
![]() | 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips in 4 weeks | 2 |









