vention-logo-sm
Official Design Library
Small Enclosed Milling Machine - Table Router Configuration
MachineLogic Code-Free

Small Enclosed Milling Machine - Table Router Configuration

Vention official

Milling Machine made with Vention enclosed ballscrew actuators in x and z, and enclosed timing belts in y, complete with safety enclosure. Includes MachineMotion V2 Controller, sensors, pendant, motors, router spindle kit, and cabling.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-PF-157643
Weight377.80 kg
Dimensions (L x W x H)1513 x 1700 x 1843 mm
ApplicationManufacturing
Assembly Time25:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 15 days
1
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
6
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips next day
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
9
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
7
Part 180 x 22.5mm Plastic End Cap, For Table Top Extrusion image
180 x 22.5mm Plastic End Cap, For Table Top ExtrusionHW-EC-009-0001 - 180 X 22 X 11 mmShips next day
8
Part 45mm Round Nylon Rest Pad image
45mm Round Nylon Rest PadHW-RP-002-0005 - 43 X 43 X 11 mmShips next day
2
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
20
Part 41mm Wide Cable Drag Chain (876mm) image
41mm Wide Cable Drag Chain (876mm)MO-DC-041-0876 - 876 X 41 X 35 mmShips next day
2
Part 73mm Wide Cable Drag Chain (876mm) image
73mm Wide Cable Drag Chain (876mm)MO-DC-073-0876 - 876 X 73 X 35 mmShips next day
1
Part Heavy Duty Enclosed Timing Belt Actuator, 855mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 855mm LengthMO-LM-027-0855__2 - 1102 X 270 X 112 mmShips next day
2
Part Self Aligning Mount, Follower image
Self Aligning Mount, FollowerMO-LM-031-0001 - 178 X 88 X 45 mmShips next day
2
Part Self Aligning Mount, Leader image
Self Aligning Mount, LeaderMO-LM-031-0002 - 178 X 88 X 45 mmShips next day
2
Part Enclosed Ball Screw Actuator, 360mm Length image
Enclosed Ball Screw Actuator, 360mm LengthMO-LM-039-0360 - 502 X 270 X 112 mmShips next day
1
Part Enclosed Ball Screw Actuator, 855mm Length image
Enclosed Ball Screw Actuator, 855mm LengthMO-LM-039-0855 - 997 X 270 X 112 mmShips next day
1
Part MachineMotion AI Power-Off Brake image
MachineMotion AI Power-Off BrakeMO-PT-006-0001 - 100 X 85 X 85 mmShips next day
1
Part 0.7 kW Router with Mounting Clamp image
0.7 kW Router with Mounting ClampMO-SM-020-0001 - 200 X 120 X 100 mmShips next day
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 100mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 100mmMO-SM-030-0002 - 303 X 86 X 103 mmShips next day
4
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
4
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
8
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
2
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 45x45mm (1395mm) Aluminum Extrusion image
45x45mm (1395mm) Aluminum ExtrusionST-EXT-001-1395 - 1395 X 45 X 45 mmShips next day
8
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
2
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
1
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
1
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
2
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
1
Part 45x90mm (1215mm) Aluminum Extrusion image
45x90mm (1215mm) Aluminum ExtrusionST-EXT-002-1215 - 1215 X 45 X 90 mmShips next day
2
Part 45x90mm (1305mm) Aluminum Extrusion image
45x90mm (1305mm) Aluminum ExtrusionST-EXT-002-1305 - 1305 X 45 X 90 mmShips next day
2
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
6
Part 90x90mm (360mm) Aluminum Extrusion image
90x90mm (360mm) Aluminum ExtrusionST-EXT-005-0360 - 360 X 90 X 90 mmShips next day
2
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
6
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
2
Part 90x90mm (1440mm) Aluminum Extrusion image
90x90mm (1440mm) Aluminum ExtrusionST-EXT-005-1440 - 1440 X 90 X 90 mmShips next day
4
Part 180x22.5mm (990mm) Table Top Extrusion image
180x22.5mm (990mm) Table Top ExtrusionST-EXT-009-0990 - 990 X 180 X 22 mmShips next day
4
Part 45x45mm (45mm) Light Aluminum Extrusion image
45x45mm (45mm) Light Aluminum ExtrusionST-EXT-101-0045 - 45 X 45 X 45 mmShips next day
1
Part 45x45mm (135mm) Light Aluminum Extrusion image
45x45mm (135mm) Light Aluminum ExtrusionST-EXT-101-0135 - 134 X 45 X 45 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
5
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
8
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
3
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
8
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
4
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
3
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
3
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part Two-Way Extended Door Connector image
Two-Way Extended Door ConnectorST-GP-004-0006__2 - 83 X 45 X 45 mmShips next day
16
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
45
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 10 days
18
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
3
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
12
Part Left Gate Bolt with Interlock image
Left Gate Bolt with InterlockST-SE-006-1001__2 - 233 X 72 X 167 mmShips in 7 days
2
Part Caster Wheel Mounting Plate image
Caster Wheel Mounting PlateST-SP-010-0003__2 - 125 X 88 X 12 mmShips next day
4
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.0112 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.0112 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.7525 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.7525 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
728
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
7
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
51
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
581
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
51
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
19
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
34
Part  M6 1.0 x 12mm Flat Head Screw image
M6 1.0 x 12mm Flat Head ScrewHW-FN-005-4012 - 12 X 12 X 12 mmShips next day
13
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
13
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
42
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
2
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
2

$49,066.36 USD

Similar Parts
    Small Enclosed Milling Machine - Table Router Configuration | Vention