Community Designs

Simple Stand for UR5
Light-Duty Stand Universal Robots for UR5. Base height is 785mm and can be easily leveled. Robot arm stand must be anchored to the ground for safety purposes. Vention is a certified partner of Universal Robots
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-76826 |
| Weight | 11.23 kg |
| Dimensions (L x W x H) | 259 x 259 x 796 mm |
| Application | Manufacturing |
| Assembly Time | 01:42 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | 4 | |
![]() | 16 | |
![]() | 225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm | 1 |
![]() | 51 | |
![]() | 51 |





