Shipping conveyor with vision

Shipping conveyor with vision

By: User badge
$14,346.55 USD

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-55817 v60.1
Weight 204.8 kg
Dimensions (L x W x H) 2150 x 1898 x 1644 mm
Unit price $14,346.55 USD
Use case Material Handling
Application Conveyors
Assembly time 16:43

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-55817 v60.1
Weight 204.8 kg
Dimensions (L x W x H) 2150 x 1898 x 1644 mm
Unit price $14,346.55 USD
Use case Material Handling
Application Conveyors
Assembly time 16:43

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback