Community Designs

Shapeoko PRO XXL by Peripheral
Redundantly designed base for eliminating deflection with the Shapeoko Pro XXL, adequate spacing on all sides for cable management. Designed to sit directly on top of a Kregg 44x44 work bench frame.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-180126 |
| Weight | 6.04 kg |
| Dimensions (L x W x H) | 1481 x 820 x 720 mm |
| Application | Other Equipment |
| Assembly Time | 00:54 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 3 | |
![]() | 1 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 4 |
![]() | M8 Thru Hole for 1/4 inch PanelsST-PN-010-0003 - 0 X 0 X 0 mm | 1 |
![]() | 25 | |
![]() | 2 | |
![]() | 21 | |
![]() | 3 | |
![]() | 3 |








