vention-logo-sm
Community Designs
Sample Workstation Kit

Sample Workstation Kit

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-74118
Weight40.00 kg
Dimensions (L x W x H)574 x 979 x 1585 mm
ApplicationAssembly
Assembly Time03:25

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
2
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
2
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Spring-Loaded Grab Catch image
Spring-Loaded Grab CatchHW-LT-002-0001 - 90 X 90 X 18 mmObsolete
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
4
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
7
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
1
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
2
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
1
Part 90x90mm (315mm) Aluminum Extrusion image
90x90mm (315mm) Aluminum ExtrusionST-EXT-005-0315 - 315 X 90 X 90 mmShips next day
1
Part 22.5x22.5mm (315mm) Aluminum Extrusion image
22.5x22.5mm (315mm) Aluminum ExtrusionST-EXT-006-0315 - 315 X 22 X 22 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part M8 Countersink Hole for Panels image
M8 Countersink Hole for PanelsST-PN-010-0002 - 0 X 0 X 0 mmObsolete
8
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.5103 m²Ships in 9 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.5103 m²Ships in 9 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
103
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
95
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
9

$1,321.47 USD

Similar Parts
    Sample Workstation Kit | Vention