vention-logo-sm
Community Designs
RPB UR5e Stand

RPB UR5e Stand

Community design

UR5e Stand with Dispense column

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-75594
Weight166.24 kg
Dimensions (L x W x H)1984 x 1125 x 1990 mm
ApplicationOther Equipment
Assembly Time15:12

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
9
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
2
Part Spring-Loaded Grab Catch image
Spring-Loaded Grab CatchHW-LT-002-0001 - 90 X 90 X 18 mmObsolete
2
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
4
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
11
Part 45x45mm (1305mm) Aluminum Extrusion image
45x45mm (1305mm) Aluminum ExtrusionST-EXT-001-1305 - 1305 X 45 X 45 mmShips next day
4
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
4
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
4
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
4
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
4
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
1
Part 45x90mm (1305mm) Aluminum Extrusion image
45x90mm (1305mm) Aluminum ExtrusionST-EXT-002-1305 - 1305 X 45 X 90 mmShips next day
6
Part 45x90mm (1395mm) Aluminum Extrusion image
45x90mm (1395mm) Aluminum ExtrusionST-EXT-002-1395 - 1395 X 45 X 90 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
24
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days
8
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
8
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
68
Part 225x225mm UR5 Mounting plate, for Universal Robots image
225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm
1
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
6
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
4
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.6315 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5897 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.6645 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.2348 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.2348 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.2061 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.0853 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.6645 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.0855 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.2061 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5897 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.6315 m²Obsolete
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
513
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
56
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
441

$5,739.04 USD

Similar Parts