vention-logo-sm
Community Designs
Rodent Brain System Cart

Rodent Brain System Cart

Community design

New cart specific for mobile rodent brain treatments

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-289482
Weight52.65 kg
Dimensions (L x W x H)725 x 1042 x 980 mm
ApplicationOther Equipment
Assembly Time02:54

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
8
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
2
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
14
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
6
Part HDPE Panel, White 1/8'' [3.18mm] image
HDPE Panel, White 1/8'' [3.18mm]ST-PN-001-0006 - 0.1155 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1985 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1984 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1134 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1701 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.2552 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.0729 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.0729 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.0850 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1984 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.2268 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.2268 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
81
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
81

$2,288.38 USD

Similar Parts