vention-logo-sm
Community Designs
Robot cell for FANUC SR-3iA

Robot cell for FANUC SR-3iA

Community design

Robot cell for FANUC SR-3iA. Robot cell has a dimension of 1485 x 1440mm. Controllers can be mounted under the work surface of the cell. Robot cell has four leveling feet and includes clear acrylic panels.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-11961
Weight172.21 kg
Dimensions (L x W x H)1539 x 1542 x 1647 mm
ApplicationManufacturing
Assembly Time14:07

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
2
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Spring-Loaded Grab Latch image
Spring-Loaded Grab LatchHW-LT-001-0001 - 75 X 74 X 15 mm
2
Part 45x45mm Hinge, 8mm Pin image
45x45mm Hinge, 8mm PinMO-HG-001-0001 - 27 X 80 X 40 mmShips next day
4
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
8
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
4
Part 45x45mm (1350mm) Aluminum Extrusion image
45x45mm (1350mm) Aluminum ExtrusionST-EXT-001-1350 - 1350 X 45 X 45 mmShips next day
10
Part 45x45mm (1395mm) Aluminum Extrusion image
45x45mm (1395mm) Aluminum ExtrusionST-EXT-001-1395 - 1395 X 45 X 45 mmShips next day
4
Part 45x45mm (1440mm) Aluminum Extrusion image
45x45mm (1440mm) Aluminum ExtrusionST-EXT-001-1440 - 1440 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
4
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
2
Part 45x90mm (1350mm) Aluminum Extrusion image
45x90mm (1350mm) Aluminum ExtrusionST-EXT-002-1350 - 1350 X 45 X 90 mmShips next day
4
Part 45x90mm (1395mm) Aluminum Extrusion image
45x90mm (1395mm) Aluminum ExtrusionST-EXT-002-1395 - 1395 X 45 X 90 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
8
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
6
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
52
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
6
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
32
Part FANUC SR-3iA Mounting Plate image
FANUC SR-3iA Mounting PlateST-RB-010-0001 - 18 X 225 X 225 mmShips next day
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Acrylic Panel, Clear 1/4'' [6.35mm] image
Acrylic Panel, Clear 1/4'' [6.35mm]ST-PN-008-0001 - 0.5891 m²
1
Part Acrylic Panel, Clear 1/4'' [6.35mm] image
Acrylic Panel, Clear 1/4'' [6.35mm]ST-PN-008-0001 - 0.5514 m²
1
Part Acrylic Panel, Clear 1/4'' [6.35mm] image
Acrylic Panel, Clear 1/4'' [6.35mm]ST-PN-008-0001 - 0.5889 m²
1
Part Acrylic Panel, Clear 1/4'' [6.35mm] image
Acrylic Panel, Clear 1/4'' [6.35mm]ST-PN-008-0001 - 0.5889 m²
1
Part Acrylic Panel, Clear 1/4'' [6.35mm] image
Acrylic Panel, Clear 1/4'' [6.35mm]ST-PN-008-0001 - 0.5891 m²
1
Part Acrylic Panel, Clear 1/4'' [6.35mm] image
Acrylic Panel, Clear 1/4'' [6.35mm]ST-PN-008-0001 - 0.5514 m²
1
Part Acrylic Panel, White 0.22'' [5.59mm] image
Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.0120 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
483
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
478
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5

$5,922.79 USD

Similar Parts
    Robot cell for FANUC SR-3iA | Vention