vention-logo-sm
Community Designs
Robot Arm Pedestal Compatible with URe Series/CRX 1215mm

Robot Arm Pedestal Compatible with URe Series/CRX 1215mm

Community design

Vention robotic arm base compatible with Universal Robots URe series and Fanuc CRX designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 1215mm height. Anchoring required based on robot used, loads and application. Additional mounting plate might be required. Please contact our technical team in case of support needed. Robot not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-380341
Weight214.92 kg
Dimensions (L x W x H)1399 x 2444 x 1851 mm
ApplicationManufacturing
Assembly Time14:14

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M18 Threaded Sensor Bracket image
M18 Threaded Sensor BracketCE-HW-001-0003 - 43 X 42 X 37 mmObsolete
4
Part M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm) image
M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)CE-SN-007-0001__2 - 110 X 110 X 30 mmObsolete
4
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
25
Part SCHUNK EGU 60 Universal Gripper For Universal Robots image1
Part Universal Robots UR20 Collaborative Robot Arm image
Universal Robots UR20 Collaborative Robot ArmPR-UR-001-0575 - 1000 X 1000 X 500 mmShips next day
1
Part Universal Robots UR30 Collaborative Robot Arm image
Universal Robots UR30 Collaborative Robot ArmPR-UR-030-0000 - 1000 X 1000 X 500 mmShips in 17 days
1
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 247.5x247.5mm (900mm) Aluminum Extrusion image
247.5x247.5mm (900mm) Aluminum ExtrusionST-EXT-011-0900 - 900 X 247 X 247 mmShips next day
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 in image
Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 inST-RB-033-0002 - 150 X 20 X 150 mmShips next day
1
Part Multi-Robot Mounting Plate 315 X 315 mm image
Multi-Robot Mounting Plate 315 X 315 mmST-RB-100-0315 - 313 X 313 X 27 mm
1
Part 247.5x247.5mm Extrusion Floor Anchoring Plate image
247.5x247.5mm Extrusion Floor Anchoring PlateST-SE-001-0008 - 405 X 405 X 67 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
72
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
27
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
34
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
13
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$138,381.93 USD

Similar Parts