Robot 7th axis - Belt Rack Robot Transfer Unit 3.8m (customized)

Robot 7th axis - Belt Rack Robot Transfer Unit 3.8m (customized)
$18,705.25 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-413191 v24 |
Weight | 157.3 kg |
Dimensions (L x W x H) | 672 x 4147 x 728 mm |
Unit price | $18,705.25 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 20:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-413191 v24 |
Weight | 157.3 kg |
Dimensions (L x W x H) | 672 x 4147 x 728 mm |
Unit price | $18,705.25 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 20:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback