Rev2 - Universal Collaborative or Scara ,Linear Slide Pick and Place Robot System

Rev2 - Universal Collaborative or Scara ,Linear Slide Pick and Place Robot System

By: User badge
$10,874.92 USD
Universal Collaborative or Scara Robot Cart with Linear Slides for Pick/Place. Operators Place blank parts on Slide, robot loads/unloads machine then places finished parts on Slide. Good for Packaging, Assembly, Machine Tending.

0 comments
+$1.00
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-141998 v20.16.6
Weight 226.9 kg
Dimensions (L x W x H) 964 x 1473 x 2139 mm
Unit price $10,874.92 USD
Use case Assembly
Application Pick & Place
Assembly time 19:40

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-141998 v20.16.6
Weight 226.9 kg
Dimensions (L x W x H) 964 x 1473 x 2139 mm
Unit price $10,874.92 USD
Use case Assembly
Application Pick & Place
Assembly time 19:40

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback