vention-logo-sm
Community Designs
Removable Transport Container for MiR 100/200 Mounting fixture

Removable Transport Container for MiR 100/200 Mounting fixture

Community design

Transport Container to be used with MiR 100/200 Mounting fixture and Container kit, https://www.vention.io/designs/20813 . The removable container weight 11kg and can carry boxes and parts with a square size up to 405x720mm. This allows to prepare containers in advance and quickly installing them on the MiR cart using 2 quick release pins. The 420mm walls prevent the payload from being ejected in case of an emergency stop, sudden acceleration in any directions.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-AM-20897
Weight5.96 kg
Dimensions (L x W x H)844 x 450 x 451 mm
ApplicationMaterial Handling
Assembly Time01:44

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
2
Part 22.5x22.5mm (405mm) Aluminum Extrusion image
22.5x22.5mm (405mm) Aluminum ExtrusionST-EXT-006-0405 - 405 X 22 X 22 mmShips next day
9
Part 22.5x22.5mm (450mm) Aluminum Extrusion image
22.5x22.5mm (450mm) Aluminum ExtrusionST-EXT-006-0450 - 450 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (720mm) Aluminum Extrusion image
22.5x22.5mm (720mm) Aluminum ExtrusionST-EXT-006-0720 - 720 X 22 X 22 mmShips next day
4
Part Locating Fixture with Quick Release Pin image
Locating Fixture with Quick Release PinST-SP-009-0002__2 - 43 X 88 X 142 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
5
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
5
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
36

$473.20 USD

Similar Parts