Community Designs

Quick-install Safety Enclosure
Quick install Safety Enclosure. Each fencing panel is mounting with four easy to mount brackets.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-SF-7126 v1.3 |
| Weight | 85.14 kg |
| Dimensions (L x W x H) | 2824 x 11804 x 2130 mm |
| Application | Manufacturing |
| Assembly Time | 02:20 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 5 | |
![]() | 5 | |
![]() | Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day | 5 |
![]() | Mounting Bracket for Safety Enclosure PanelST-SE-002-0003 - 45 X 43 X 80 mm | 16 |
![]() | Wiremesh Panel for Safety Enclosure, 1220mm x 1830mmST-SE-003-0001 - 31 X 1219 X 1829 mm | 4 |
![]() | 80 | |
![]() | 48 | |
![]() | 34 |







