Community Designs

Polycarbonate Enclosure Module
Multi purpose enclosure module with clear polycarbonate panels that can be used to create custom enclosures or extend existing enclosures.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-73291 |
| Weight | 22.52 kg |
| Dimensions (L x W x H) | 883 x 180 x 2303 mm |
| Application | Assembly |
| Assembly Time | 00:58 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 2 | |
![]() | 1 | |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day | 2 |
![]() | Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m² | 1 |
![]() | 20 | |
![]() | 10 | |
![]() | 11 |




![Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-004-0001/polycarbonate-panel-clear-0-22-5-59mm.png)


