Plate Table

Plate Table
$6,347.00 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-90709 v26 |
Weight | 149.3 kg |
Dimensions (L x W x H) | 2892 x 1384 x 1106 mm |
Unit price | $6,347.00 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 7:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-90709 v26 |
Weight | 149.3 kg |
Dimensions (L x W x H) | 2892 x 1384 x 1106 mm |
Unit price | $6,347.00 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 7:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback