Community Designs

PCB Testing Jig with Franka Emika Robot & Roller Conveyor
Secure system to test PCB with a Franka Emika robot. The conveyors are 2700mm x 585mm single aisle conveyor. A security fence is put around the working area.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-CV-65069 |
| Weight | 449.02 kg |
| Dimensions (L x W x H) | 4411 x 3999 x 2962 mm |
| Application | Material Handling |
| Assembly Time | 28:03 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 18 | |
![]() | 4 | |
![]() | 28 | |
![]() | Grooved Rollers for Belt-driven Conveyors, 585mmMO-CV-001-0585 - 50 X 600 X 50 mm | 105 |
![]() | Mounting Bracket for Five Conveyor RollersMO-CV-002-0001 - 2 X 449 X 12 mm | 36 |
![]() | 6 | |
![]() | 2 | |
![]() | 2 | |
![]() | 4 | |
![]() | 2 | |
![]() | 6 | |
![]() | 7 | |
![]() | 2 | |
![]() | 5 | |
![]() | 2 | |
![]() | 19 | |
![]() | 3 | |
![]() | 12 | |
![]() | 6 | |
![]() | 5 | |
![]() | 2 | |
![]() | 4 | |
![]() | 6 | |
![]() | 12 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 16 |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day | 18 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days | 8 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 16 |
![]() | 10 | |
![]() | 4 | |
![]() | 16 | |
![]() | 2 | |
![]() | Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day | 5 |
![]() | Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day | 4 |
![]() | Mounting Bracket for Safety Enclosure PanelST-SE-002-0003 - 45 X 43 X 80 mm | 16 |
![]() | Wiremesh Panel for Safety Enclosure, 1220mm x 1830mmST-SE-003-0001 - 31 X 1219 X 1829 mm | 4 |
![]() | 1 | |
![]() | 5U Rack-Mount BracketST-SP-006-0005 - 233 X 90 X 23 mm | 4 |
![]() | 988 | |
![]() | 75 | |
![]() | 96 | |
![]() | 21 | |
![]() | 798 | |
![]() | 42 | |
![]() | 13 | |
![]() | 13 | |
![]() | M6 x 1.0mm Cage NutST-SP-006-0001 - 13 X 13 X 6 mm | 40 |

































