vention-logo-sm
Community Designs
Parts for DDV3 July 24th

Parts for DDV3 July 24th

Community design

This is the modified table for the media. This will adhere to the existing pillow-bearing bracket.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-297008
Weight9.88 kg
Dimensions (L x W x H)849 x 663 x 477 mm
ApplicationOther Equipment
Assembly Time01:17

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
1
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
1
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part Round Extrusion Holder image
Round Extrusion HolderST-SP-004-0001__2 - 88 X 44 X 44 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
36
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
40
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
30
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
30

$521.05 USD

Similar Parts