Packer
Packer
$58,372.56 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-16127 v4.13.3.4.4.8.2.13.6.5.20.7.35.25.3.6.4.35.2.51.3.1.16.25.13.2.2.25.6.18.14.11.10.3.6.12.20.3.7.6.2.6.21.2.6.4.1.11.6.2.1.8.42.40.14.10.4.1.12.7.3.12.3.22.15.2.16.9.6.9.16.5.1.15.16.11.9.2.3.2.11.4.16.2.2.4.13.4.25.3.4.2.9.11.19.11.4.1.10.6.2.9.7.35.7.6.37.8.3.17.18.2.10.5.9.11.1.15.1.5.41.5.2.15.13.6.1.6.2.10.1.7.5.18.5.6.1.5.20.28.7.1.2.11.58.10.5.2.24.14.7.9.2.21.5.12.11.5.16.15.3.9.17.16.7.49.6.7.17.2.33.15.3.1.14.3.8.8.3.9.5.9.7.8.1.5.2.4.8.29.14.8.9.3.4.23.4.21.8.1.13 |
Weight | 720.8 kg |
Dimensions (L x W x H) | 1867 x 3679 x 2693 mm |
Unit price | $58,372.56 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 51:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-16127 v4.13.3.4.4.8.2.13.6.5.20.7.35.25.3.6.4.35.2.51.3.1.16.25.13.2.2.25.6.18.14.11.10.3.6.12.20.3.7.6.2.6.21.2.6.4.1.11.6.2.1.8.42.40.14.10.4.1.12.7.3.12.3.22.15.2.16.9.6.9.16.5.1.15.16.11.9.2.3.2.11.4.16.2.2.4.13.4.25.3.4.2.9.11.19.11.4.1.10.6.2.9.7.35.7.6.37.8.3.17.18.2.10.5.9.11.1.15.1.5.41.5.2.15.13.6.1.6.2.10.1.7.5.18.5.6.1.5.20.28.7.1.2.11.58.10.5.2.24.14.7.9.2.21.5.12.11.5.16.15.3.9.17.16.7.49.6.7.17.2.33.15.3.1.14.3.8.8.3.9.5.9.7.8.1.5.2.4.8.29.14.8.9.3.4.23.4.21.8.1.13 |
Weight | 720.8 kg |
Dimensions (L x W x H) | 1867 x 3679 x 2693 mm |
Unit price | $58,372.56 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 51:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback