Package Conveyor

Package Conveyor
$10,195.57 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-300225 v278 |
Weight | 81.8 kg |
Dimensions (L x W x H) | 1582 x 916 x 977 mm |
Unit price | $10,195.57 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 3:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-300225 v278 |
Weight | 81.8 kg |
Dimensions (L x W x H) | 1582 x 916 x 977 mm |
Unit price | $10,195.57 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 3:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback