Community Designs

Overhead support for manufacturing workcell
Overhead manufacturing support with provision for up to 8 tool suspension systems at 2520mm off the ground. The whole assembly can be bolted to the ground on its four corners.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-179 |
| Weight | 63.19 kg |
| Dimensions (L x W x H) | 2571 x 2700 x 2571 mm |
| Application | Assembly |
| Assembly Time | 08:48 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 5 | |
![]() | 16 | |
![]() | 1 | |
![]() | 8 | |
![]() | 40 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 8 |
![]() | 10 | |
![]() | Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm | 5 |
![]() | 342 | |
![]() | 342 |







