vention-logo-sm
Community Designs
Onsite Demo Cart

Onsite Demo Cart

Community design

This UR5 Demo Cart features Vention's heavy-duty hinges allowing the UR5 to be stored and packed inside the cart when not in use. This designs also allows for easy transportation and manipulation using Vention's swivelling casters and wide-grip handles.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-41342
Weight68.45 kg
Dimensions (L x W x H)918 x 1853 x 1749 mm
ApplicationManufacturing
Assembly Time07:01

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
2
Part Spring-Loaded Grab Latch image
Spring-Loaded Grab LatchHW-LT-001-0001 - 75 X 74 X 15 mm
2
Part 45x45mm Hinge, 8mm Pin image
45x45mm Hinge, 8mm PinMO-HG-001-0001 - 27 X 80 X 40 mmShips next day
6
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
13
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
7
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
1
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
5
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
1
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
1
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
22
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
7
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part Multi-Robot Mounting Plate 180 X 180 mm image
Multi-Robot Mounting Plate 180 X 180 mmST-RB-001-0007 - 178 X 178 X 11 mm
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part 270x405mm Machinable Blank Plate Machinable image
270x405mm Machinable Blank Plate MachinableST-SP-008-0002 - 405 X 270 X 8 mm
4
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.3077 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.3077 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.2969 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.3534 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.3783 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.3783 m²Obsolete
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
228
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
24
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
185
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
21

$2,936.88 USD

Similar Parts