vention-logo-sm
Community Designs
nowobble3D

nowobble3D

Community design

"July 2018 Design Challenge" When I started to think about a 3d printer frame design I wanted to reduce wobble as much as possible hence the name NoWobble3D. I tilted the Z axis 45 degree (in fact this could also be 60 degree) to be able to use belt for Z. If my math is not wrong the build volume is about 1m X 1m X 1m (but can be customized by changing only the length of the extrusions and timing belts if needed). This means that for each Z movement the bed needs to "follow up" hence the bed slightly moves in sync with the Z movement. My plan is to use worm gear to self suspend the 45 degree Z in case of power failure. Advantages of the design: - ideally there's no need to level the bed - no wobble as all axes are constrained by aluminum extrusions - no ghosting or ringing - reconfigurability in the future to be used as a belt-style 3d printer - dual (or quad) extrusion can be solved by only moving the bed to be aligned with the other extruder thus the full 1mX1mX1m can be utilized

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-12231
Weight122.78 kg
Dimensions (L x W x H)1411 x 2721 x 1524 mm
ApplicationOther Equipment
Assembly Time04:43

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Small Gantry Plate image
Small Gantry PlateMO-LM-001-0001 - 165 X 115 X 12 mm
10
Part Small Acetal Roller Wheel with Eccentric Bushing image
Small Acetal Roller Wheel with Eccentric BushingMO-LM-001-0021 - 44 X 0 X 40 mmObsolete
36
Part 990mm Belt-driven Linear Actuator image
990mm Belt-driven Linear ActuatorMO-LM-006-0990 - 1170 X 68 X 90 mmObsolete
1
Part 1530mm Belt-driven Linear Actuator image
1530mm Belt-driven Linear ActuatorMO-LM-006-1530 - 1710 X 68 X 90 mmObsolete
1
Part Heavy-Duty 1485mm Belt-driven Linear Actuator image
Heavy-Duty 1485mm Belt-driven Linear ActuatorMO-LM-007-1485 - 1665 X 68 X 113 mmObsolete
1
Part Belt-driven Linear Actuator (heavy-duty, 1980mm) image
Belt-driven Linear Actuator (heavy-duty, 1980mm)MO-LM-007-1980 - 2160 X 68 X 113 mmObsolete
1
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
1
Part 65mm NEMA 34 Stepper Motor image
65mm NEMA 34 Stepper MotorMO-SM-003-0001 - 133 X 86 X 86 mmObsolete
2
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
5
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
4
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
1
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
4
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
4
Part 45x45mm (1170mm) Aluminum Extrusion image
45x45mm (1170mm) Aluminum ExtrusionST-EXT-001-1170 - 1170 X 45 X 45 mmShips next day
2
Part 45x45mm (1215mm) Aluminum Extrusion image
45x45mm (1215mm) Aluminum ExtrusionST-EXT-001-1215 - 1215 X 45 X 45 mmShips next day
1
Part 45x45mm (1350mm) Aluminum Extrusion image
45x45mm (1350mm) Aluminum ExtrusionST-EXT-001-1350 - 1350 X 45 X 45 mmShips next day
1
Part 45x45mm (1395mm) Aluminum Extrusion image
45x45mm (1395mm) Aluminum ExtrusionST-EXT-001-1395 - 1395 X 45 X 45 mmShips next day
3
Part 45x45mm (1440mm) Aluminum Extrusion image
45x45mm (1440mm) Aluminum ExtrusionST-EXT-001-1440 - 1440 X 45 X 45 mmShips next day
4
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
1
Part 45x45mm (2295mm) Aluminum Extrusion image
45x45mm (2295mm) Aluminum ExtrusionST-EXT-001-2295 - 2295 X 45 X 45 mmShips next day
2
Part 45 Degree Joint Aluminum Assembly Plate image
45 Degree Joint Aluminum Assembly PlateST-GP-001-0012 - 6 X 110 X 153 mmShips next day
12
Part Acrylic Panel, White 0.22'' [5.59mm] image
Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 1.2636 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
116
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
75
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
42
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
38

$7,233.46 USD

Similar Parts