Community Designs

NEFF - Cobot Pedestal - Floor Anchored (1215mm height)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-249691 |
| Weight | 38.23 kg |
| Dimensions (L x W x H) | 315 x 450 x 1215 mm |
| Application | Manufacturing |
| Assembly Time | 00:59 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | 17 | |
![]() | 5 | |
![]() | 13 |




