vention-logo-sm
Community Designs
NEFF - Base for Medium Cobot Palletizer - Vention Lift Column + UR CAP

NEFF - Base for Medium Cobot Palletizer - Vention Lift Column + UR CAP

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-249722
Weight131.03 kg
Dimensions (L x W x H)1482 x 1749 x 931 mm
ApplicationPackaging
Assembly Time09:46

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
2
Part M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm) image
M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)CE-SN-007-0001__2 - 110 X 110 X 30 mmObsolete
2
Part URCap for MachineMotion V2 image
URCap for MachineMotion V2CE-SW-002-0003 - 40 X 10 X 5 mmShips next day
1
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
2
Part Medium Cobot Dress Pack image
Medium Cobot Dress PackHW-CA-005-0001 - 210 X 230 X 70 mm
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
14
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
7
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
8
Part 45mm Round Nylon Rest Pad image
45mm Round Nylon Rest PadHW-RP-002-0005 - 43 X 43 X 11 mmShips next day
10
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
6
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 16 days
10
Part 41mm Wide Cable Drag Chain (1150mm) image
41mm Wide Cable Drag Chain (1150mm)MO-DC-001-1125 - 1239 X 45 X 35 mmShips next day
1
Part Telescopic Lift Column image
Telescopic Lift ColumnMO-LM-050-0830 - 315 X 315 X 830 mmObsolete
1
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
2
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
2
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
5
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
2
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
2
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
2
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
2
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
1
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
2
Part 90x90mm (1260mm) Aluminum Extrusion image
90x90mm (1260mm) Aluminum ExtrusionST-EXT-005-1260 - 1260 X 90 X 90 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
6
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
1
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
44
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part M8 Countersink Hole for 3/8 inch Panels image
M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm
26
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.2187 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.2673 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3826 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
281
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
231
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
3
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
28
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image4
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$18,478.14 USD

Similar Parts