Community Designs

Multiple flat screen display stand
Multiple flat screen display stand. Stand is mounted on 4 lockable caster wheels. Stand includes four mounting plate for display with VESA standard of 200x200, 300x300 and 400x400. M6 screws for the displays are included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-15995 v4 |
| Weight | 67.70 kg |
| Dimensions (L x W x H) | 2149 x 550 x 2189 mm |
| Application | Assembly |
| Assembly Time | 05:44 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 2 |
![]() | 12 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 2 | |
![]() | 7 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 6 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 2 |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 2 |
![]() | 20 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | 4 | |
![]() | 196 | |
![]() | 34 | |
![]() | 163 | |
![]() | 17 |















