Community Designs
Multi-Conveyor Assorting Device

Multi-Conveyor Assorting Device

Community design

Multi-conveyor assorting device. Once the operator is finished working on the part, they can send the part along 1 of 2 possible paths using the roller conveyors and the pivoting pneumatics.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-121373 v17
Weight185.74 kg
Dimensions (L x W x H)3570 x 894 x 999 mm
ApplicationMaterial Handling
Assembly Time10:02

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Pneumatic Air Preparation Station image
Pneumatic Air Preparation StationCA-AP-001-0001 - 72 X 125 X 201 mmObsolete
1
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
1
Part E-Stop Module 1 image
E-Stop Module 1CE-SA-003-0000 - 135 X 88 X 26 mmObsolete
1
Part MachineMotion 1 Pendant image
MachineMotion 1 PendantCE-TP-003-0001 - 320 X 200 X 73 mmObsolete
1
Part 6mm 90 Degree One-touch Fitting to 1/8in RC with Speed Controller and Indicator image1
Part 6mm Wye Splitter One-Touch Fitting image
6mm Wye Splitter One-Touch FittingHW-AR-002-0008 - 21 X 11 X 31 mmShips next day
1
Part Manual Hand Valve image
Manual Hand ValveHW-AR-003-0000 - 144 X 110 X 143 mmObsolete
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
48
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
12
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part Pivoting Double-Acting Pneumatic Actuator, 200mm Stroke image
Pivoting Double-Acting Pneumatic Actuator, 200mm StrokeMO-AR-003-0200 - 409 X 45 X 68 mmShips next day
2
Part Roller for O-Ring Conveyor (585mm Width) image
Roller for O-Ring Conveyor (585mm Width)MO-CV-001-0585__3 - 609 X 50 X 50 mmShips next day
40
Part Motor Mounting Block for Belt-Driven Conveyor image
Motor Mounting Block for Belt-Driven ConveyorMO-CV-003-0001 - 90 X 97 X 89 mmObsolete
1
Part Mounting Bracket for Five Conveyor Rollers  image
Mounting Bracket for Five Conveyor Rollers MO-CV-012-0005 - 450 X 37 X 45 mm
16
Part 45x45mm Hinge, 12mm Pin with Bushings image
45x45mm Hinge, 12mm Pin with BushingsMO-HG-002-0001__2 - 68 X 45 X 45 mmShips next day
2
Part 261mm Roller-to-Roller O-Ring for Straight Conveyor Segments image8
Part 311mm Motor-to-Roller O-Ring for Parallel Double-Pulley Driving Setup image
311mm Motor-to-Roller O-Ring for Parallel Double-Pulley Driving SetupMO-PL-002-0306 - 5 X 101 X 101 mmShips next day
2
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
1
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
11
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
8
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
4
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
10
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
2
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
1
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
1
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
64
Part M8 Countersink Hole for 3/8 inch Panels image
M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm
6
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.4253 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
299
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
68
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
220
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
4
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips in 8 days
2
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
7
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$10,816.84 USD

Similar Parts