Community Designs

Movi XL Setup Stand
The Movi XL Quick Release assembly can be purchased here: https://store.freeflysystems.com/collections/movi-xl/products/quick-release-kit The adapter plate CAD and drawing can be found here: https://freefly.gitbook.io/freefly-public/products/m-vi-pro-series/technical-drawings-and-cad/movi-xl-setup-stand
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-85647 |
| Weight | 38.60 kg |
| Dimensions (L x W x H) | 1440 x 828 x 1413 mm |
| Application | Other Equipment |
| Assembly Time | 02:37 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 2 | |
![]() | 4 | |
![]() | 8 | |
![]() | 4 | |
![]() | 91 | |
![]() | 17 | |
![]() | 75 |









