MoveXX Charger
MoveXX Charger
$329.89 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-30718 v7.1 |
Weight | 7.8 kg |
Dimensions (L x W x H) | 503 x 270 x 769 mm |
Unit price | $329.89 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 1:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-30718 v7.1 |
Weight | 7.8 kg |
Dimensions (L x W x H) | 503 x 270 x 769 mm |
Unit price | $329.89 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 1:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback