Community Designs

Monitor stand with laptop holder
This is a regular monitor/TV stand that can hold a laptop, console, controller basically anything that you can think of it will hold.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-73906 |
| Weight | 8.84 kg |
| Dimensions (L x W x H) | 698 x 990 x 158 mm |
| Application | Assembly |
| Assembly Time | 00:47 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 4 | |
![]() | L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.4678 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.2450 m² | 1 |
![]() | 6 | |
![]() | 6 |


![Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-004-0001/polycarbonate-panel-clear-0-22-5-59mm.png)

